IESNA:LM-63-2002
[TEST]P1386040
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-722-U-SLL-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 70CRI 2200K FIXTURE w/ 90° Spill Light Eliminator LETT OPTIC OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9862.5
TILT=NONE
78 -1 1 37 43 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 1 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 359 360 
1703.8 1876.3 2073.0 2242.4 2348.4 2393.7 2399.8 2399.8 2408.9 2421.0 2445.2 2475.5 2514.8 2569.3 2641.9 2732.7 2884.0 3095.8 3419.6 
3834.2 4500.0 5413.9 6688.0 8131.5 9072.6 8255.6 7005.7 6037.3 5038.7 4294.2 3552.8 2493.6 1228.6 550.8 87.8 3.0 
0.0 
1703.8 1900.5 2091.1 2263.6 2363.5 2411.9 2411.9 2418.0 2418.0 2430.1 2439.1 2448.2 2487.6 2529.9 2584.4 2678.2 2808.3 3026.2 3304.6 
3719.2 4372.9 5329.2 6606.3 8267.7 9502.4 8685.3 7541.4 6512.4 5474.5 4696.7 3922.0 2723.6 1370.9 653.7 96.8 3.0 
0.0 
1703.8 1897.4 2121.4 2306.0 2408.9 2451.2 2442.2 2424.0 2405.9 2378.6 2360.5 2336.3 2333.2 2336.3 2348.4 2408.9 2499.7 2684.3 2932.4 
3319.8 3888.7 4790.5 5964.7 7571.6 9414.6 9357.1 8249.5 7384.0 6576.0 5843.7 4969.1 3486.2 1818.8 838.3 163.4 3.0 
0.0 
1703.8 1930.7 2184.9 2396.8 2511.8 2533.0 2478.5 2387.7 2287.8 2169.8 2066.9 1982.2 1915.6 1864.2 1846.0 1885.3 2012.4 2336.3 2817.4 
3298.6 3788.8 4294.2 4857.1 5607.6 6918.0 8437.1 7329.5 6237.1 5553.1 4990.3 4518.2 3595.2 2139.5 1295.2 217.9 6.1 
0.0 
1703.8 1961.0 2233.4 2457.3 2581.4 2578.3 2460.3 2293.9 2112.3 1964.0 1833.9 1740.1 1670.5 1631.1 1643.2 1776.4 2133.5 2729.7 3449.9 
4254.9 5144.6 5940.5 6694.0 7486.9 8718.6 9904.9 9696.0 8594.5 7529.3 5973.8 4941.8 3846.3 1818.8 656.7 178.5 9.1 
0.0 
1703.8 1982.2 2275.7 2508.7 2623.7 2569.3 2408.9 2200.1 2009.4 1855.1 1731.0 1631.1 1561.5 1528.2 1573.6 1824.8 2360.5 3210.8 4239.7 
5510.8 6778.8 8176.9 9578.0 10706.8 12111.0 13382.0 13421.3 12222.9 10534.3 8537.0 5326.2 3153.3 1788.5 714.2 275.4 12.1 
0.0 
1703.8 2000.3 2269.7 2502.7 2608.6 2563.2 2396.8 2188.0 1988.2 1843.0 1712.8 1619.0 1546.4 1519.2 1594.8 1879.3 2466.4 3389.4 4642.2 
5988.9 7417.3 8727.7 10022.9 11327.2 12785.8 13950.9 14005.4 12682.9 10137.9 6987.6 4829.9 3062.5 2039.7 901.8 263.3 15.1 
0.0 
1703.8 1994.3 2275.7 2484.5 2578.3 2557.2 2442.2 2263.6 2082.0 1912.6 1803.6 1706.8 1643.2 1622.1 1673.5 1909.6 2454.3 3286.5 4288.2 
5292.9 6294.6 7341.6 8294.9 9160.4 10319.4 11539.0 11584.4 10334.6 8688.3 7208.5 5120.4 3586.1 2387.7 1271.0 248.2 15.1 
0.0 
1703.8 1979.2 2230.3 2433.1 2511.8 2523.9 2484.5 2381.6 2257.6 2118.4 2003.4 1906.5 1839.9 1812.7 1839.9 1970.1 2315.1 2865.8 3564.9 
4257.9 4963.0 5507.7 5982.9 6624.4 7562.6 8494.6 7925.7 6551.8 5538.0 4506.1 3713.2 2641.9 1370.9 623.4 133.2 15.1 
0.0 
1703.8 1948.9 2184.9 2357.4 2436.1 2466.4 2472.4 2475.5 2442.2 2393.7 2345.3 2284.8 2242.4 2218.2 2236.4 2321.1 2514.8 2823.5 3310.7 
3949.2 4627.1 5401.8 6309.7 7523.2 8415.9 7704.8 5695.4 3776.7 2508.7 1594.8 1352.7 671.8 411.6 245.1 66.6 15.1 0.0 
1703.8 1927.7 2130.5 2275.7 2339.3 2378.6 2399.8 2433.1 2466.4 2502.7 2563.2 2614.7 2687.3 2762.9 2887.0 3086.8 3368.2 3831.2 
4490.9 5280.8 6255.2 7317.4 8428.1 9662.8 9635.5 8092.1 5737.7 3743.4 2079.0 1416.3 1092.5 460.0 254.2 108.9 30.3 15.1 
0.0 
1703.8 1921.7 2103.2 2227.3 2284.8 2324.1 2348.4 2384.7 2433.1 2487.6 2554.1 2644.9 2744.8 2881.0 3050.4 3298.6 3670.8 4176.2 
4823.8 5580.4 6473.1 7447.6 8394.8 9012.1 8473.4 6942.2 4769.3 3135.2 1700.7 1122.7 844.3 387.4 223.9 93.8 27.2 18.2 0.0 
1703.8 1912.6 2054.8 2178.9 2230.3 2257.6 2287.8 2327.2 2372.6 2439.1 2508.7 2602.6 2711.5 2826.5 3008.1 3262.3 3577.0 3997.7 
4554.5 5211.2 6100.9 6918.0 7217.6 6966.4 6415.6 5247.5 3710.2 2357.4 1110.6 638.5 411.6 151.3 84.7 42.4 27.2 18.2 0.0 
1703.8 1867.2 1985.2 2063.9 2106.3 2115.3 2139.5 2169.8 2209.1 2254.5 2318.1 2396.8 2490.6 2578.3 2669.1 2817.4 2986.9 3213.9 3525.6 
3852.4 4061.2 3928.0 3486.2 2808.3 2103.2 1343.6 832.2 514.5 338.9 239.1 166.4 99.9 66.6 45.4 30.3 18.2 0.0 
1703.8 1821.8 1909.6 1948.9 1973.1 1979.2 1982.2 2000.3 2015.5 2030.6 2045.7 2063.9 2100.2 2097.2 2042.7 1958.0 1864.2 1737.1 1603.9 
1461.7 1346.7 1252.9 1131.8 1004.7 895.8 792.9 647.6 499.3 326.8 239.1 184.6 136.2 87.8 54.5 33.3 21.2 0.0 
1703.8 1782.5 1843.0 1867.2 1873.2 1879.3 1870.2 1855.1 1809.7 1743.1 1652.3 1558.5 1470.7 1404.2 1343.6 1268.0 1192.3 1119.7 1062.2 
1028.9 1007.7 989.6 968.4 944.2 892.7 795.9 677.9 556.8 435.8 342.0 217.9 151.3 96.8 57.5 33.3 21.2 0.0 
1703.8 1743.1 1767.3 1785.5 1791.5 1794.6 1770.3 1718.9 1622.1 1495.0 1386.0 1298.3 1246.8 1222.6 1210.5 1180.2 1125.8 1044.0 959.3 
892.7 841.3 823.1 835.2 844.3 829.2 795.9 723.3 626.4 493.3 345.0 269.3 205.8 169.5 93.8 54.5 24.2 0.0 
1703.8 1703.8 1694.7 1709.8 1721.9 1728.0 1706.8 1649.3 1555.5 1464.7 1392.1 1328.5 1265.0 1204.4 1146.9 1086.4 1013.8 941.2 865.5 
789.8 720.2 671.8 635.5 617.4 611.3 608.3 590.1 553.8 469.1 384.3 275.4 175.5 102.9 72.6 51.4 27.2 0.0 
1703.8 1649.3 1613.0 1619.0 1646.3 1673.5 1688.6 1688.6 1655.3 1585.7 1495.0 1404.2 1316.4 1219.6 1137.9 1056.2 971.4 895.8 817.1 
753.5 705.1 677.9 650.6 629.5 593.1 532.6 469.1 420.6 378.3 338.9 284.5 211.8 127.1 81.7 48.4 30.3 0.0 
1703.8 1606.9 1546.4 1531.3 1558.5 1622.1 1697.7 1770.3 1791.5 1731.0 1610.0 1482.9 1380.0 1271.0 1168.1 1077.3 986.6 904.8 826.2 
774.7 732.3 699.1 677.9 659.7 635.5 587.1 532.6 478.1 426.7 378.3 320.8 239.1 169.5 112.0 51.4 30.3 0.0 
1703.8 1570.6 1476.8 1431.4 1434.4 1501.0 1640.2 1788.5 1885.3 1852.1 1734.0 1558.5 1425.4 1316.4 1213.5 1107.6 1019.8 935.1 859.4 
808.0 759.6 726.3 699.1 683.9 656.7 605.2 550.8 490.2 438.8 390.4 335.9 245.1 178.5 108.9 51.4 30.3 0.0 
1703.8 1555.5 1440.5 1376.9 1361.8 1416.3 1537.3 1706.8 1839.9 1855.1 1755.2 1588.8 1440.5 1319.4 1210.5 1116.7 1025.9 941.2 874.6 
814.1 765.6 735.4 705.1 687.0 659.7 602.2 544.7 472.1 420.6 372.2 317.8 230.0 160.4 96.8 42.4 27.2 0.0 
1703.8 1534.3 1407.2 1322.5 1277.1 1307.3 1407.2 1552.5 1691.7 1749.2 1703.8 1561.5 1410.2 1289.2 1186.3 1104.6 1019.8 938.1 871.6 
808.0 759.6 729.3 699.1 674.8 629.5 550.8 466.0 372.2 290.5 236.0 184.6 127.1 84.7 60.5 36.3 27.2 0.0 
1703.8 1507.1 1343.6 1207.5 1116.7 1080.4 1101.5 1156.0 1198.4 1234.7 1222.6 1180.2 1107.6 1035.0 977.5 926.0 868.5 817.1 768.7 
717.2 680.9 644.6 584.1 520.5 453.9 381.3 302.6 227.0 190.7 154.3 121.0 81.7 54.5 39.3 27.2 21.2 0.0 
1703.8 1467.7 1295.2 1122.7 989.6 892.7 847.3 832.2 820.1 805.0 786.8 762.6 723.3 677.9 632.5 584.1 541.7 514.5 499.3 
502.4 505.4 487.2 447.9 402.5 345.0 293.5 245.1 205.8 154.3 124.1 96.8 63.6 42.4 33.3 24.2 18.2 0.0 
1703.8 1461.7 1240.8 1047.1 895.8 783.8 729.3 696.0 668.8 635.5 602.2 575.0 553.8 526.6 499.3 472.1 438.8 408.5 378.3 
363.1 338.9 308.7 275.4 248.2 227.0 202.8 175.5 151.3 121.0 93.8 69.6 51.4 36.3 27.2 18.2 15.1 0.0 
1703.8 1440.5 1213.5 1019.8 859.4 744.5 677.9 641.6 599.2 556.8 517.5 487.2 463.0 435.8 411.6 387.4 363.1 338.9 311.7 293.5 
269.3 251.2 233.0 211.8 190.7 172.5 148.3 127.1 99.9 78.7 60.5 45.4 33.3 21.2 15.1 12.1 0.0 
1703.8 1425.4 1210.5 998.7 838.3 720.2 638.5 593.1 556.8 517.5 487.2 460.0 432.8 408.5 381.3 360.1 335.9 308.7 284.5 257.2 
236.0 214.9 199.7 184.6 172.5 157.4 139.2 118.0 99.9 84.7 63.6 48.4 33.3 21.2 18.2 12.1 0.0 
1703.8 1440.5 1204.4 1016.8 835.2 699.1 611.3 565.9 532.6 496.3 469.1 444.9 417.6 393.4 369.2 348.0 323.8 296.6 269.3 242.1 
220.9 205.8 193.7 184.6 169.5 154.3 136.2 118.0 105.9 87.8 69.6 48.4 30.3 24.2 18.2 15.1 0.0 
1703.8 1455.6 1222.6 1013.8 841.3 699.1 590.1 541.7 511.4 481.2 453.9 429.7 402.5 378.3 357.1 332.9 305.6 281.4 257.2 233.0 
214.9 205.8 193.7 184.6 169.5 145.3 121.0 108.9 96.8 78.7 63.6 45.4 30.3 24.2 21.2 15.1 0.0 
1703.8 1482.9 1261.9 1065.2 871.6 705.1 593.1 535.6 502.4 478.1 450.9 426.7 402.5 378.3 354.1 329.9 305.6 281.4 260.3 239.1 
223.9 214.9 202.8 187.6 166.4 136.2 108.9 99.9 84.7 69.6 54.5 42.4 33.3 27.2 24.2 18.2 0.0 
1703.8 1485.9 1286.1 1086.4 892.7 732.3 596.2 535.6 502.4 478.1 453.9 429.7 405.5 384.3 360.1 335.9 311.7 287.5 266.3 248.2 
233.0 220.9 208.8 190.7 169.5 139.2 112.0 99.9 84.7 69.6 57.5 42.4 33.3 27.2 24.2 21.2 0.0 
1703.8 1498.0 1304.3 1104.6 913.9 741.4 605.2 532.6 502.4 475.1 450.9 429.7 408.5 384.3 363.1 342.0 317.8 293.5 272.4 254.2 
239.1 227.0 211.8 196.7 178.5 145.3 121.0 105.9 93.8 75.7 60.5 45.4 36.3 30.3 27.2 21.2 0.0 
1703.8 1528.2 1361.8 1177.2 983.5 811.0 662.7 547.7 502.4 481.2 460.0 438.8 417.6 396.4 378.3 354.1 332.9 308.7 287.5 269.3 
251.2 239.1 223.9 208.8 190.7 163.4 136.2 121.0 105.9 87.8 72.6 51.4 39.3 33.3 30.3 18.2 0.0 
1703.8 1564.6 1434.4 1283.1 1113.7 916.9 762.6 611.3 514.5 481.2 460.0 438.8 423.7 399.5 381.3 357.1 335.9 314.7 293.5 272.4 
257.2 242.1 227.0 208.8 187.6 169.5 145.3 127.1 112.0 93.8 75.7 57.5 39.3 33.3 24.2 15.1 0.0 
1703.8 1616.0 1519.2 1413.2 1271.0 1098.5 932.1 765.6 596.2 499.3 466.0 444.9 423.7 405.5 381.3 360.1 338.9 317.8 293.5 272.4 
251.2 230.0 211.8 196.7 181.6 166.4 145.3 124.1 102.9 84.7 69.6 54.5 39.3 30.3 21.2 12.1 0.0 
1703.8 1661.4 1622.1 1558.5 1458.6 1325.5 1171.2 1025.9 850.4 647.6 508.4 453.9 429.7 408.5 387.4 366.2 345.0 320.8 299.6 275.4 
254.2 230.0 211.8 193.7 175.5 154.3 136.2 118.0 96.8 75.7 60.5 45.4 36.3 27.2 18.2 6.1 0.0 
1703.8 1715.9 1731.0 1721.9 1679.6 1591.8 1470.7 1361.8 1246.8 1086.4 895.8 665.8 490.2 426.7 405.5 384.3 363.1 345.0 332.9 
314.7 299.6 278.4 245.1 211.8 193.7 175.5 193.7 172.5 139.2 102.9 75.7 54.5 33.3 24.2 15.1 3.0 0.0 
1703.8 1770.3 1836.9 1885.3 1897.4 1879.3 1815.7 1734.0 1673.5 1610.0 1531.3 1401.1 1237.7 1025.9 820.1 650.6 559.9 511.4 469.1 
432.8 453.9 481.2 417.6 338.9 311.7 290.5 254.2 160.4 115.0 87.8 69.6 48.4 33.3 21.2 9.1 3.0 0.0 
1703.8 1821.8 1948.9 2042.7 2109.3 2133.5 2115.3 2091.1 2076.0 2069.9 2082.0 2085.1 2066.9 2036.7 2003.4 1954.9 1894.4 1852.1 1945.9 
2197.0 2611.6 2950.6 2971.8 2635.8 2009.4 1310.4 690.0 332.9 196.7 130.1 90.8 63.6 42.4 24.2 9.1 0.0 0.0 
1703.8 1870.2 2039.7 2178.9 2275.7 2318.1 2327.2 2333.2 2342.3 2369.5 2418.0 2472.4 2533.0 2608.6 2711.5 2799.3 2932.4 3147.3 3443.9 
3897.8 4478.8 5220.2 6064.6 6718.2 6630.5 5737.7 4593.8 3522.5 2357.4 1534.3 1001.7 572.0 257.2 75.7 21.2 3.0 0.0 
1703.8 1873.2 2060.9 2230.3 2336.3 2378.6 2387.7 2390.7 2399.8 2411.9 2445.2 2484.5 2533.0 2593.5 2669.1 2769.0 2926.4 3147.3 3468.1 
3867.5 4557.5 5483.5 6642.6 8028.6 8715.5 7940.8 6627.4 5674.2 4684.6 3900.8 3262.3 2275.7 1104.6 520.5 105.9 3.0 
0.0 
1703.8 1876.3 2073.0 2242.4 2348.4 2393.7 2399.8 2399.8 2408.9 2421.0 2445.2 2475.5 2514.8 2569.3 2641.9 2732.7 2884.0 3095.8 3419.6 
3834.2 4500.0 5413.9 6688.0 8131.5 9072.6 8255.6 7005.7 6037.3 5038.7 4294.2 3552.8 2493.6 1228.6 550.8 87.8 3.0 
0.0 
